- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
60 Case Shaft only
-
Class N
- 1 1/8 N DC RL
1 1/8 N DC RL
Can't find what you're looking for? Go to the Product Selector
1 1/8 N DC RL
Shaft, 60 Case, 1.1248 / 1.1250 in Diameter, Deep Case, Deep Case, Class N, Steel, 60 Rockwell C Min., Random Length, 202 in Long
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with needle roller Bearings
-
Available from stock and cut to length in most material types and options.
-
Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
-
Roundness within .000050"
-
Straight within .001" per foot cumulative when shipped from the factory.
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.125 in |
Actual Diameter | 1.1248 / 1.1250 in |
Length | 202 in |
Specifications | Value |
Class | Class N |
Hardness | 60 Rockwell C Min. |
Material | Steel |
Material, Shaft | Steel |
Option Deep Case (DC) | Deep Case |
Roundness | 0.000050 in |
Straightness | 0.001 in per Foot Cumulative (.002 in TIR) |
Surface Finish | 8 Ra microinch Max |
Taper | 0.0001 in |
UPC Number | 662486506614 |
Weight | 56.8 lb |